chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R58ECRGB1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
R58ECRGB1
Order ID no. 3074999
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
10
Function
Inspection sensor
Focal distance (mm)
10
Light type
RGB
Construction size
80.1 x 30 x 58.9 mm
Key Features
Light type
RGB
Function
Inspection sensor
Output function
PNP/NPN
Max. range (mm)
10
In Stock
Price Group
F3
List Price
€395.20
home
Turck-Shop
Sensors
Photoelectric Sensors
R58ECRGB1
Item Total
€395.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support