chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLM80B6 W/30' | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM80B6 W/30'
Order ID no. 3075019
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
9
Design
Fork
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
80
Function
Slot sensor
Light type
Red
Construction size
80 x 12 x 112 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP/NPN
Max. range (mm)
80
In Stock
Price Group
F3
List Price
€216.10
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM80B6 W/30'
Item Total
€216.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support