chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLM220B6QPMA | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM220B6QPMA
Order ID no. 3075036
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Fork
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
220
Function
Slot sensor
Light type
Red
Construction size
140 x 12 x 252 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP/NPN
Max. range (mm)
220
In Stock
List Price
€252.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM220B6QPMA
Item Total
€252.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support