chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS186EQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS186EQPMA
Order ID no. 3075190
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Light type
IR
Construction size
31 x 15 x 35 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186EQPMA
In Stock
Price Group
F3
List Price
€97.80
Item Total
€97.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support