chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5E450Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5E450Q
Order ID no. 3075425
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
4000
Function
Light screen
Scan field (mm)
450
Optical resolution (mm)
5
Light type
IR
Construction size
45.2 x 36 x 529 mm
Number of beams
90
Key Features
Light type
IR
Function
Light screen
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€1,106.00
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5E450Q
Item Total
€1,106.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support