chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS2AP5CV15Q5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS2AP5CV15Q5
Order ID no. 3075759
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
15
Function
Proximity switch
Focal distance (mm)
15
Light type
Red
Construction size
4.7 x 12 x 25.1 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
15
home
Turck-Shop
Sensors
Photoelectric Sensors
VS2AP5CV15Q5
In Stock
Price Group
F3
List Price
€134.40
Item Total
€134.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support