chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18VN6R | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VN6R
Order ID no. 3076528
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
31.1 x 15 x 47.9 mm
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€82.20
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VN6R
Item Total
€82.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support