chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18VP6RQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VP6RQ8
Order ID no. 3076533
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
31.1 x 15 x 59.9 mm
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€82.20
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VP6RQ8
Item Total
€82.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support