chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12NR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M12NR
Order ID no. 3077200
home
Home
Loading...
Technical Data
Protection class
IP67, IP68
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
5000
Function
Opposed mode sensor
Construction size
M12 x 1
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
5000
home
Turck-Shop
Sensors
Photoelectric Sensors
M12NR
In Stock
Price Group
F3
List Price
€113.00
Item Total
€113.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support