chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12PFF25 W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
M12PFF25 W/30
Order ID no. 3077212
home
Home
Loading...
Technical Data
Protection class
IP67, IP68
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
25
Function
Proximity switch
Light type
Red
Construction size
M12 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
25
In Stock
Price Group
F3
List Price
€181.80
home
Turck-Shop
Sensors
Photoelectric Sensors
M12PFF25 W/30
Item Total
€181.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support