chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30VR3FF200QPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30VR3FF200QPMA
Order ID no. 3077385
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
Relay output
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
200
Function
Proximity switch
Light type
Red
Construction size
51.5 x 22 x 44 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
Relay output
Max. range (mm)
200
In Stock
Price Group
F3
List Price
€214.30
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30VR3FF200QPMA
Item Total
€214.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support