chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM30PRLQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM30PRLQ5
Order ID no. 3077729
In Stock
Price Group
F3
List Price
€285.10
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
PNP/NPN
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
150000
home
Turck-Shop
Sensors
Photoelectric Sensors
SM30PRLQ5
Item Total
€285.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support