chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
DS18VP6LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VP6LPQ
Order ID no. 3078111
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3500
Function
Retroreflective Sensor
Construction size
31.1 x 15 x 47.9 mm
Key Features
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
€108.50
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VP6LPQ
Item Total
€108.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support