chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q20NLPQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20NLPQ5
Order ID no. 3078194
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
4000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
20 x 12 x 32 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€110.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20NLPQ5
Item Total
€110.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support