chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q20PRLQ7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PRLQ7
Order ID no. 3078273
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
20 x 12 x 42 mm
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
20000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20PRLQ7
In Stock
Price Group
F3
List Price
€76.40
Item Total
€76.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support