chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18AW3DQP1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T18AW3DQP1
Order ID no. 3078523
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Light operation
Output function
Relay output
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
300
Function
Proximity switch
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
300
In Stock
List Price
€151.80
home
Turck-Shop
Sensors
Photoelectric Sensors
T18AW3DQP1
Item Total
€151.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support