chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS30EXH2OQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS30EXH2OQ5
Order ID no. 3079166
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
4000
Function
Opposed mode sensor
Light type
IR
Construction size
51.5 x 22 x 57 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€211.80
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EXH2OQ5
Item Total
€211.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support