chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLM20P6Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM20P6Q
Order ID no. 3079213
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Fork
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
20
Function
Slot sensor
Light type
Red
Construction size
80 x 12 x 52 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP
Max. range (mm)
20
In Stock
Price Group
F3
List Price
€184.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM20P6Q
Item Total
€184.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support