chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLM180P6Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM180P6Q
Order ID no. 3079215
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Fork
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
180
Function
Slot sensor
Light type
Red
Construction size
140 x 12 x 202 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP
Max. range (mm)
180
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM180P6Q
In Stock
Price Group
F3
List Price
€213.60
Item Total
€213.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support