chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLM20B6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM20B6
Order ID no. 3079217
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Fork
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
20
Function
Slot sensor
Light type
Red
Construction size
80 x 12 x 52 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP/NPN
Max. range (mm)
20
In Stock
Price Group
F3
List Price
€184.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM20B6
Item Total
€184.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support