chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QL56M6XD30BQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QL56M6XD30BQ
Order ID no. 3081327
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/Analog output
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
40
Function
Inspection sensor
Light type
UV
Construction size
77 x 31 x 58 mm
Key Features
Light type
UV
Function
Inspection sensor
Output function
PNP/Analog output
Max. range (mm)
40
In Stock
Price Group
D1
List Price
€1,792.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QL56M6XD30BQ
Item Total
€1,792.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support