chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30EXSH2O | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30EXSH2O
Order ID no. 3083298
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
8000
Function
Opposed mode sensor
Light type
IR
Construction size
54.3 x 22 x 53 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
8000
In Stock
Price Group
F3
List Price
€204.70
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EXSH2O
Item Total
€204.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support