chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2VNRS-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VNRS-2M
Order ID no. 3086566
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
25000
Function
Opposed mode sensor
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
25000
In Stock
Price Group
F3
List Price
€53.60
home
Turck-Shop
Sensors
Photoelectric Sensors
S18-2VNRS-2M
Item Total
€53.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support