chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
DF-G2-PC-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
DF-G2-PC-Q5
Order ID no. 3087569
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Function
Fiber optic sensor
Light type
Red
Construction size
79.3 x 10 x 33 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP
In Stock
Price Group
F3
List Price
€233.30
home
Turck-Shop
Sensors
Photoelectric Sensors
DF-G2-PC-Q5
Item Total
€233.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support