chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LE250IQP | TURCK - Your Global Automation Partner
Photoelectric Sensor
LE250IQP
Order ID no. 3091686
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
400
Function
Proximity switch
Optical resolution (mm)
0.2
Light type
Red
Construction size
56 x 26 x 60 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€1,050.00
Item Total
€1,050.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
LE250IQP
Contact Support