chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q26NLUMQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q26NLUMQ5
Order ID no. 3095144
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
30
Function
Inspection sensor
Light type
UV
Construction size
25 x 14 x 42 mm
Key Features
Light type
UV
Function
Inspection sensor
Output function
NPN
Max. range (mm)
30
In Stock
Price Group
D1
List Price
€514.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q26NLUMQ5
Item Total
€514.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support