chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q3XTBLD150-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q3XTBLD150-Q8
Order ID no. 3095341
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP69
Switching element function
NO/NC
Output function
PNP/NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
150
Function
Proximity switch
Light type
Red
Construction size
35.3 x 18 x 48.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€308.20
home
Turck-Shop
Sensors
Photoelectric Sensors
Q3XTBLD150-Q8
Item Total
€308.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support