chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18VP6DLQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VP6DLQ5
Order ID no. 3800770
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
600
Function
Proximity switch
Light type
IR
Construction size
21.1 x 15 x 35 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
600
In Stock
Price Group
F3
List Price
€112.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6DLQ5
Item Total
€112.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support