chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18-2NAEL-Q8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18-2NAEL-Q8
Order ID no. 3802616
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP69
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
25000
Function
Opposed mode sensor
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
25000
In Stock
Price Group
F3
List Price
€54.30
home
Turck-Shop
Sensors
Photoelectric Sensors
T18-2NAEL-Q8
Item Total
€54.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support