chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EK6FPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EK6FPQ
Order ID no. 3802860
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Function
Fiber optic sensor
Light type
Red
Construction size
27.5 x 15 x 35 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€106.70
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EK6FPQ
Item Total
€106.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support