chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q4XTULAF500-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q4XTULAF500-Q8
Order ID no. 3802875
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP69
Output function
Analog output
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
500
Function
Proximity switch
Optical resolution (mm)
1
Light type
Red
Construction size
43.5 x 18 x 57.5 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
Analog output
Max. range (mm)
500
home
Turck-Shop
Sensors
Photoelectric Sensors
Q4XTULAF500-Q8
In Stock
Price Group
F3
List Price
€637.00
Item Total
€637.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support