chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VS8LEJ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS8LEJ
Order ID no. 3803482
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PUR
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
Red
Construction size
14.6 x 8 x 25.7 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
D1
List Price
€135.70
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8LEJ
Item Total
€135.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support