chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8LEJQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS8LEJQ
Order ID no. 3803483
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.2
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
PUR
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
Red
Construction size
14.6 x 8 x 25.7 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
D1
List Price
€142.80
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8LEJQ
Item Total
€142.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support