chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8EAPLAF70Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS8EAPLAF70Q5
Order ID no. 3803553
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.2
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PUR
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Max. range (mm)
70
Function
Proximity switch
Light type
Red
Construction size
14.6 x 8 x 25.7 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
70
In Stock
Price Group
D1
List Price
€285.60
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8EAPLAF70Q5
Item Total
€285.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support