chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q76E-VN-ZLVC-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q76E-VN-ZLVC-Q8
Order ID no. 3808856
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Complementary contact
Output function
NPN
Approvals
CE, cULus
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Max. range (mm)
4000
Function
Retroreflective Sensor
Optical resolution (mm)
19
Light type
Red
Construction size
45.3 x 20.5 x 87.4 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€264.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q76E-VN-ZLVC-Q8
Item Total
€264.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support