chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q5XKULAF3000-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q5XKULAF3000-Q8
Order ID no. 3809367
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Approvals
CE, cULus
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
3000
Function
Diffuse mode sensor with adjustable background suppression
Light type
Red
Construction size
52 x 25 x 59.6 mm
Key Features
Light type
Red
Function
Diffuse mode sensor with adjustable background suppression
Output function
PNP/NPN
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€476.30
home
Turck-Shop
Sensors
Photoelectric Sensors
Q5XKULAF3000-Q8
Item Total
€476.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support