chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTR229APSA3D-2.0FL-CTR | TURCK - Your Global Automation Partner
Photoelectric Sensor
TTR229APSA3D-2.0FL-CTR
Order ID no. 3809517
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Connector type
Open end
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
120
Function
Proximity switch
Optical resolution (mm)
54
Light type
IR
Construction size
229 x 12 x 18.6 mm
Cascadable
No
Number of beams
3
Key Features
Light type
IR
Output function
PNP
Function
Proximity switch
Max. range (mm)
120
In Stock
Price Group
F3
List Price
€165.80
Item Total
€165.80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
TTR229APSA3D-2.0FL-CTR
Contact Support