chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LM80IRSDQP-X232 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LM80IRSDQP-X232
Order ID no. 3809720
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Analog output
Cable length (m)
0.3
Approvals
CE, cULus
Design
Rectangular
Communication protocol
RS232
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
80
Function
Proximity switch
Optical resolution (mm)
0.002
Light type
Red
Construction size
35.8 x 23.5 x 48.5 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
Analog output
Max. range (mm)
80
In Stock
Price Group
F3
List Price
€1,384.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LM80IRSDQP-X232
Item Total
€1,384.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support