chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LM150IRSDQP-X232 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LM150IRSDQP-X232
Order ID no. 3809721
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Analog output
Cable length (m)
0.3
Approvals
CE, cULus
Design
Rectangular
Communication protocol
RS232
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
150
Function
Proximity switch
Optical resolution (mm)
0.004
Light type
Red
Construction size
35.8 x 23.5 x 48.5 mm
Key Features
Light type
Red
Output function
Analog output
Function
Proximity switch
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€1,245.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LM150IRSDQP-X232
Item Total
€1,245.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support