chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTR600BMSB6B-2.0FL-CTR | TURCK - Your Global Automation Partner
Photoelectric Sensor
TTR600BMSB6B-2.0FL-CTR
Order ID no. 3809793
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
Connection programmable
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Connector type
Open end
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
120
Function
Proximity switch
Optical resolution (mm)
93.1
Light type
IR
Construction size
600 x 12 x 18.6 mm
Cascadable
No
Number of beams
6
Key Features
Light type
IR
Output function
PNP/NPN
Function
Proximity switch
Max. range (mm)
120
In Stock
Price Group
F3
List Price
€253.90
home
Turck-Shop
Sensors
Photoelectric Sensors
TTR600BMSB6B-2.0FL-CTR
Item Total
€253.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support