chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LM150KUQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LM150KUQP
Order ID no. 3810151
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN, analog output
Cable length (m)
0.3
Approvals
CE, cULus
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
150
Function
Proximity switch
Optical resolution (mm)
0.004
Light type
Red
Construction size
35.8 x 23.5 x 48.5 mm
Key Features
Light type
Red
Output function
PNP/NPN, analog output
Function
Proximity switch
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€1,245.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LM150KUQP
Item Total
€1,245.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support