chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTR229APSA3D-0.5Q5-CTR | TURCK - Your Global Automation Partner
Photoelectric Sensor
TTR229APSA3D-0.5Q5-CTR
Order ID no. 3810206
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.5
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
120
Function
Proximity switch
Optical resolution (mm)
54
Light type
IR
Construction size
229 x 12 x 18.6 mm
Cascadable
No
Number of beams
3
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
120
In Stock
Price Group
F3
List Price
€175.30
home
Turck-Shop
Sensors
Photoelectric Sensors
TTR229APSA3D-0.5Q5-CTR
Item Total
€175.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support