chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XNAE-Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q2XNAE-Q
Order ID no. 3813317
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
PC, ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
50
Max. range (mm)
3000
Function
Opposed mode sensor (emitter)
Light type
Red
Construction size
11.3 x 8 x 26 mm
Key Features
Light type
Red
Function
Opposed mode sensor (emitter)
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€82.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q2XNAE-Q
Item Total
€82.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support