chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PS510-25V-02-2UPN8-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Sensor
PS510-25V-02-2UPN8-H1141
Order ID no. 100001696
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Approvals
cULus
Design
With display
Process connection
1/4″ NPT-18 female thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Media temperature min. (°C)
-40
Media temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Electrical output
2 × switching output, IO-Link
Pressure type
Relative pressure
Pressure range
-1…25 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output, IO-Link
Process connection
1/4″ NPT-18 female thread
Pressure range
-1…25 bar
In Stock
Price Group
G1
List Price
€348.00
home
Turck-Shop
Sensors
Pressure Sensors
PS510-25V-02-2UPN8-H1141
Item Total
€348.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support