chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT100PSIG-2003-IX-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT100PSIG-2003-IX-H1143
Order ID no. 100002234
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-30
Media temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Pressure range
0…6.89 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
0…6.89 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT100PSIG-2003-IX-H1143
In Stock
Price Group
J1
List Price
€222.60
Item Total
€222.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support