chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT600R-2104-I2-AMPS1.5 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT600R-2104-I2-AMPS1.5
Order ID no. 100003582
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Electrical connection
Connector
Connector type
AMP Superseal 1.5
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Pressure range
0…600 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0…600 bar
In Stock
List Price
€133.40
home
Turck-Shop
Sensors
Pressure Sensors
PT600R-2104-I2-AMPS1.5
Item Total
€133.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support