chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT130PSIV-1018-U6-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT130PSIV-1018-U6-H1143
Order ID no. 100018476
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
ratiom. 10…90%
Approvals
cULus
Design
Without display
Process connection
7/16″-20 UNF female thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-1.03…8.96 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
7/16″-20 UNF female thread
Pressure range
-1.03…8.96 bar
In Stock
List Price
€130.50
home
Turck-Shop
Sensors
Pressure Sensors
PT130PSIV-1018-U6-H1143
Item Total
€130.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support