chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT10R-1104-U6-DT043P | TURCK - Your Global Automation Partner
Pressure Transmitter
PT10R-1104-U6-DT043P
Order ID no. 100019014
home
Home
Loading...
Technical Data
Protection class
IP69K
Output function
ratiom. 10…90%
Approvals
cULus
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Electrical connection
Connector
Connector type
Deutsch DT04-3P
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…10 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
home
Turck-Shop
Sensors
Pressure Sensors
PT10R-1104-U6-DT043P
0…10 bar
In Stock
Price Group
J1
List Price
€138.10
Item Total
€138.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support