chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT24V-2004-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT24V-2004-IOL-H1141
Order ID no. 100038695
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP/NPN
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Pressure range
-1…24 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
-1…24 bar
In Stock
Price Group
G1
List Price
€151.80
home
Turck-Shop
Sensors
Pressure Sensors
PT24V-2004-IOL-H1141
Item Total
€151.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support