chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT10R-2017-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT10R-2017-IOL-H1141
Order ID no. 100040338
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP/NPN
Approvals
cULus
Design
Without display
Process connection
1/2″-14 NPT female thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Pressure range
0…10 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output
Process connection
1/2″-14 NPT female thread
Pressure range
0…10 bar
In Stock
List Price
€146.70
home
Turck-Shop
Sensors
Pressure Sensors
PT10R-2017-IOL-H1141
Item Total
€146.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support